Select Your Country

Go to global website

VAZ-ANALYZER ASi Analyzer

AS-Interface analyzer

Key Benefits at a Glance

  • Trigger function
  • Telegram memory
  • Error statistic with benchmark
  • Actual value indication
  • Visualization and Evaluation Software on the PC

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-ANALYZER

AS-Interface specificationV3.0
MTTFd280 a at 30 °C
Telegram memory256000 AS-Interface Telegrams
LED POWERAS-Interface voltage; LED green
LED SER ACTIVEinterface in operation; LED green
LED TestTest mode; LED green/red
Insulation voltageUi≥ 500 V
Rated operating currentIeapprox. 70 mA
Power supplyfrom AS-Interface
Interface typeAS-Interface: Screw terminal
Trigger: Screw terminal (Input: 24 V; Output: TTL)
PC: RS 232 with 9-pin Sub-D Socket
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.