Select Your Country

Go to global website

RAL150-IR/32/98 Slot Grid Sensor

Compact slot grid sensor, optimized for detection of small parts, 150 mm slot width, infrared light, PNP output, M8 plug

Key Benefits at a Glance

  • Compact slot grid sensor
  • Open frame with wide detection area
  • Optimized for the detection of small parts
  • Option to suppress stationary objects
  • Detection of very small guided and non-guided parts in free fall

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of RAL150-IR/32/98

Light sourceIRED
Light typemodulated infrared light
MarkingCE
Slot width150 mm
Slot depth150 mm
Ambient light limit10000 Lux
Resolution3 mm
Temperature influence< 10 %
active zone150 mm x 144 mm
Function indicatorLED, yellow
Control elementssensitivity adjustment
Control elementsTime adjuster for Pulse stretching and Dynamic/static operation
Operating voltageUB24 V DC ± 20 %
No-load supply currentI0< 70 mA
Switching typedark-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching current200 mA
Voltage dropUd< 2.5 V
Switching frequencyf5000 Hz
Repeat accuracyR0.1 mm
Pulse extension0.1 ... 150 ms
Product standardEN 60947-5-2
Ambient temperature-10 ... 60 °C (14 ... 140 °F)
Degree of protectionIP67
ConnectionM8 connector, 3-pin
Material
Housingblack anodized aluminum
Optical faceglass
Mass500 g
Dimensions
Height190 mm
Width20 mm
Length185 mm