Select Your Country

Go to global website

VAZ-PB-SIM PROFIBUS Master Simulator

PROFIBUS master simulator

Key Benefits at a Glance

  • The PROFIBUS master simulator is a simple universal tool for data exchange with PROFIBUS slaves
  • Complete solution with hardware (UART) and software
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-PB-SIM

Rated operating currentIe≤ 60 mA
Power supplydraws its 5 V power supply from the RS-485 interface of the PROFIBUS slave
Interface typeStandard PC RS-232 interface with 9-pin D-SUB connector (female)
RS-485 interface with 9-pin D-SUB connector (male)
ProtocolPROFIBUS DP V0
Transfer rate19200 Bit/s
Cable lengthfor RS 232 and RS 485 each max. 2 m
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Dimensions63, 34, 17 mm (L, W, H)