Select Your Country

Go to global website

NO LONGER FOR SALE

KVF-104-PF Layer thickness sensor

Key Benefits at a Glance

  • 13 V DC supply voltage
  • Layer thickness monitoring in oil/petrol separators
  • Capable of distinguishing between oil and water
  • No moving parts
  • Simple mounting

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of KVF-104-PF

Rated voltageUr13 V DC
Electromagnetic compatibility
Directive 89/336/EECEN 61000-6-2 , EN 61000-6-3
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP68
Connectioncable , length 5 m (15 ft) , 2 x 0.75 mm2 cross section
MaterialStainless steel 1.4401/316
Mass400 g
Dimensions∅31.6 x 138 mm (∅1.24 x 5.4 inch)
Length138 mm
Diameter31.6 mm
EU-type examination certificateDEMKO 05 ATEX 138222 X (firm OJ Electronics A/S)
InputEEx ia IIB T3
VoltageUi13 V
CurrentIi140 mA
PowerPi1050 mW
Internal capacitanceCi200 nF
Internal inductanceLi 0.2 mH
Directive conformity
Directive 94/9/ECEN 50020 , EN 60079-0, EN 60079-26
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.