Select Your Country

Go to global website

NO LONGER FOR SALE

NVO5-KV Installation box

Key Benefits at a Glance

  • Installation box for outdoor mounting and moist rooms
  • Transparent lid which can be locked
  • Built-in DIN rail
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of NVO5-KV

Degree of protectionEN 60529
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Degree of protectionIP65
MaterialPolycarbonate
Massapprox. 600 g
Dimensions105 x 116 x 200 mm (4.1 x 4.6 x 7.8 inch)
Height200 mm
Width116 mm
Length105 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.