Select Your Country

Go to global website

KCY1-6SR-B Pulse/Batch Controller

Pulse/batch controller with LCD display

Key Benefits at a Glance

  • Simple pre-selection setting via one button per decade
  • Easy-to-read 2-line LCD indicator
  • With battery operation
  • Relay output
  • Input for keypad locking
  • Pulse and time batch controller with counter and reset input

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of KCY1-6SR-B

Pre-selectionsingle
Data storage5 x 106 switching cyclesor 8 years
Programmingkeypad-driven menu
Type2-line, 7-segment LC display with signs
Number of digits6
Display valuedigit height 7 mm
Pre-selectiondigit height 4.5 mm
Key interlockvia external "high" signal
Display interval0 ... 999999
Display area for the time batch controller: seconds, minutes, hours
Decimal point0 to max 3 fractional digits
Scale factor-
Refresh cycle of the measured value output0.1 … 99.9 seconds, programmable
Resetmanually or external
Operating voltageUBBattery 2 x 3.6 V
Counting frequencymax. 30 Hz
Impedance110 kOhm
Counting methodadding or subtracting
Relaynormally open contact (max. 60 VA)
230 V AC/0.5 A; 60 V DC/2 A
Response time< 20 ms
Ambient temperature-20 ... 65 °C (-4 ... 149 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity≤ 80 % (non-condensing)
Mass80 g
Dimensions48 mm x 48 mm x 85 mm
Mountinglatch fastener (dimension 50.5 mm x 54.5 mm)