Select Your Country

Go to global website

KLD0-SAA Voltage Adjustment ModuleFieldConnex® Fieldbus

Module for use with Segment Protectors

Key Benefits at a Glance

  • Series voltage reducing module
  • Removable terminals
  • Polarity reversal protected
  • Installation in cabinet on DIN mounting rail
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA

Show more

Product Compliance: Europe – CE
Approval symbol
FieldConnex® interface
FOUNDATION Fieldbus interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of KLD0-SAA

Design / MountingCabinet installation
Installation in hazardous areaZone 2 / Div. 2
Field-side
Connectionterminals 10+, 11-, 12S
Rated voltageUin - Uout 0.9 ... 1.8 V
Rated currentmax. 1 A
Host-side
Connectionterminals 7+, 8-, 9S
Rated voltage9 ... 32 V DC
Rated currentmax. 1 A
Power dissipationmax. 1.8 W
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 75 %
Pollution degreemax. 2, according to IEC 60664
Connection typeTerminals
Core cross sectionup to 2.5 mm2
Housing20 mm x 115 mm x 107 mm
Degree of protectionIP20
Massapprox. 100 g
MountingDIN rail mounting
CertificatePF 16 CERT 1030 X
MarkingEx-Hexagon II 3 G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-7:2015
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.