Select Your Country

Go to global website

HPF-T021-H Plastic Fiber Optic

Plastic fiber optic - thru-beam

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of HPF-T021-H

Detection range340 mm
Fiber optic lengthl2000 mm
Fiber optic diameterd2.2 mm
End pieceSide view / Periscope
Bending radiusmin. 25 mm
StandardsEN 60947-5-2
ApprovalsCE
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Material
Optical faceplastic
SheathingPE
Coreplastic
End piecemetal
Device seriesSU-series (without SU15-G)
ML17-LL