Select Your Country

Go to global website

REF-H85HT Reflector

Key Benefits at a Glance

  • Specially resistant to scratching and knocks
  • High temperature rated to 500 °C
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of REF-H85HT

Reflector, rectangular 51 mm x 94 mm, mounting holes, high temperature resistant up to 500 °C
Construction typerectangular
Ambient temperature-50 ... 500 °C (-58 ... 932 °F)
MaterialBorosilicate glass
Dimensions51 mm x 94 mm
Height94 mm
Width51 mm
Mountingmounting holes