Select Your Country

Go to global website

WCS3-FT1 WCS3 Aluminum Profile System

Fitting tool for WCS3 aluminum profile system

Key Benefits at a Glance

  • Fitting tool for speedy and safe installation of the code rail in the aluminum profile
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS3-FT1

MaterialMetal sheet (steel), zinc-plated
Massapprox. 900 g
Dimensions(W x H x D) : 108 mm x 60 mm x 115 mm