Select Your Country

Go to global website

NO LONGER FOR SALE

CMCM Corrosion Monitoring CorrTran MV

Key Benefits at a Glance

  • Please see Metal Samples for purchase: http://www.alspi.com
  • On-line corrosion monitoring, multivariable
  • 2-wire, 4 mA ... 20 mA transmitter, HART interface
  • General corrosion, localized corrosion (pitting), and conductance monitoring via HART
  • Stern-Geary B value automatically updated for changes in the process

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CMCM

Equipment architecture4 ... 20 mA output with HART protocol
Measured variableCorrosion update time:
- general, localized and conductance: 21 minutes
- general and conductance: 4 minutes
- local and conductance: 17 minutes
Output signal4 ... 20 mA with HART protocol
Electrical connection4 ... 20 mA with HART, 2-wire
Supply voltage2-wire HART (standard):
- current consumption 4 ... 22.5 mA
- min. terminal voltage 11 V (at 20 mA) without alarm / (at 22.5 mA) with alarm
- max. terminal voltage 30 V
Current consumption4 ... 22.5 mA
Maximum measured errorExcitation voltage < 0.05% of full span
Corrosion current measurement <0.2% of full span
ConfigurationThe adjustments and scaling can be done using a handheld terminal or the operating software.
General corrosion rate:
- range: max. 1000 mils/year, default 40 mils/year
- Zero/span adjustments available with HART
Localized corrosion (pitting) factor:
- default: 0.0 ... 1.0
- low pitting: 0.0 ... 0.3
- high pitting: 0.3 ... 1.0
Alarm configurationoutput signal when measurement is out of range:
- none
- high (22.5 mA), autoreset (default)
- high (22.5 mA), manual reset
Factory settingsB value (Stern Geary value): 25.6 mV
K value (corrosion constant): 11800 (2e- in reaction)
Response timedepends on configuration
- min. 4 min
- max. - 21 min
Installation conditionssee technical information (TI)
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Process conditions
Process temperaturestainless steel probe:
- direct mounting: max. 121 °C (250 °F)
- remote mounting: max. 260 °C (500 °F)
epoxy glass probe: max. 65 °C (149 °F)
Process pressure (static pressure)stainless steel probe max:
- adjustable/retractable: 102 bar (1500 psi)
- fixed: 206 bar (3000 psi)
- retrievable: 248 bar (3600 psi)
epoxy glass probe: max 7 bar
Flowmax. 6.1 m/s (20 fps)
Degree of protectionIP66, NEMA 4X
Dimensionssee section dimensions
Massapprox. 500 g , transmitter housing
Materialhousing: aluminum
process connections: stainless steel 1.4401/316L or Nylon
probes: stainless steel 1.4401/316L Hastelloy C or epoxy glass, fill material epoxy
end cap seal: glass or epoxy
electrode material: see section references to type code, table 1
o-ring: Viton (standard) or Kalrez (on request)
Explosion-hazardous areaLCIE 05 ATEX 6097X , for additional certificates see www.pepperl-fuchs.com
CSA approvalcCSAus certified for USA and Canada; Certificate no. 1563164
IS: Cl. I, II, III; Div. 1, 2; Groups A-G
EX: Cl. I; Div. 1, 2; Groups A-D
NI: Cl. I, II, III; Div. 2; Groups A-G
Type of protectionEx-Hexagon II 1G EEx ia IIC T4

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.