Select Your Country

Go to global website

V17-G-10M-PVC-ABG Connection Cable With Socket

Connection cable with socket, M12, 8-pin, shielded, PVC cable

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Shield attached to coupling nut
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V17-G-10M-PVC-ABG

Number of pins8 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Operating voltageUBmax. 30 V DC
Operating currentIBmax. 2 A
Volume resistance< 5 mΩ
Ambient temperaturecable, movable installation: -5 ... 70 °C (-238 ... 343 K),
cable, fixed installation: -30 ... 70 °C (243 ... 343 K)
Connector: -25 ... 90 °C (-13 ... 194 °F)
Degree of protectionIP65
Material
ContactsCuSn / Au
Contact surfaceNi/Au
BodyTPU, green
CablePVC
Slotted nutZinc diecast, nickel-plated
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅ 7.5 mm
Colorblack
Cores8 x 0.34 mm2
Conductor construction42 x 0.1 mm ∅
Shieldgrid
LengthL10 m
Mass920 g