Select Your Country

Go to global website

VAZ-PLC-OSC-120UC/48DC/100/SEN Optocoupler

Optocoupler to convert 120 V inputs to 24 VDC

Key Benefits at a Glance

  • AC or DC
  • Converts any 120 V input signal to 24 V DC
  • Narrow 6.3 mm housing
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-PLC-OSC-120UC/48DC/100/SEN

DescriptionOptocoupler to convert 120 V inputs to 24 VDC
Voltage96 ... 132 V AC / 88 ... 121 V DC
Input current3.5 mA
Signal delay6 ms
Signal frequency10 Hz
Current limit100 mA
Voltage3 ... 48 V DC
Currentapprox. 0 mA
Voltage dropUd≤ 1 V
Degree of protectionIP20
ConnectionTerminals
Dimensions
Height92.5 mm
Width6.3 mm
Length80 mm