Select Your Country

Go to global website

V8HAN-G Cable Socket

Cable socket, field-attachable, Harting, 8-pin

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V8HAN-G

Number of pins8
Construction typeSocket, straight
Harting Han 8D, size 3 A
Connection 1socket
Construction type 1straight
Rated operating voltageUe230/400 V
Operating voltageUB50 V
Operating currentIB10 A
Volume resistance< 3 mΩ
Standard conformity
Degree of protectionEN 60529
Ambient temperature-40 ... 125 °C (-40 ... 257 °F)
Pollution degree3
Pin diameter1 mm
Degree of protectionIP65
Connection8 jacks, Harting 8 D
Crimp connection for max. ∅1.1 mm, 8 mm stripped insulation
PG11 cable gland
Material
ContactsCu alloy
Contact surfaceAu
Bodyaluminum and polycarbonate
Mass119 g
Flammability
Housing94 V-0