Select Your Country

Go to global website

VAZ-FBST 500-PLC GY ASi Accessory

Shorting rail for use with VAZ-PLC-OSC-120UC/48DC/100/SEN

Key Benefits at a Glance

  • Connect power on up to 40 modules together
  • Cut to any length up to 500 mm
  • Shorting rail for use with VAZ-PLC...
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-FBST 500-PLC GY

DescriptionShorting rail for use with VAZ-PLC-OSC-120UC/48DC/100/SEN
Colorgrey
Degree of protectionIP20
ConnectionSnap-in
Mass40.99 g
Dimensions500 mm
Height11.18 mm
Width1 mm
Length500 mm