Select Your Country

Go to global website

V45-GP Cable Plug

Cable plug, field-attachable, RJ45 straight 4-pin, Cat5, shielded, insulation displacement connection, outdoor

Key Benefits at a Glance

  • Industrial Ethernet
  • For PROFINET
  • Field-attachable
  • All-round shielding (360°) for full EMC protection
  • Insulation displacement connection
  • Immunity to vibration, with mechanical latching
  • For outdoor use

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of V45-GP

Connector 1
Connectionplug
Construction typeRJ45
Stylestraight
LockingPush/pull
Number of pins4
Operating voltageUBmax. 50 V AC / 60 V DC
Operating currentIBmax. 1 A
Degree of protectionEN 60529
Transmission technologyCat. 5 Class D up to 100 MHz
Plug connectionconnector RJ45 : IEC 61076-3-106 V4
Component categoryCAT5 (IEC 11801)
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Plug connector
Loosening protectionavailable
Mating cyclesmin. 750
Shieldingvia Body
Degree of protectionIP67
Cable
Sheath diameter4.9 ... 8.6 mm
Core cross sectionsolid: 0.26 ... 0.32 mm2 (23 ... 22 AWG)
stranded: 0.22 ... 0.32 mm2 (24 ... 22 AWG)
Mass45 g
Plug connector
Bodythermoplastic, black
FlammabilityV-0