Select Your Country

Go to global website

V1S-G-N-1M-PUR-Y203909 Connection Cable With Plug

Connection cable with plug, M12, 2-pin, NAMUR, PUR cable

Key Benefits at a Glance

  • Suitable for NAMUR technology
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Degree of protection IP67 / IP68 / IP69K
  • Blue sheath

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1S-G-N-1M-PUR-Y203909

Number of pins2
Connection 1plug
Construction type 1straight
Threading 1M12
Connection 2cable end
UL File NumberE231213
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Contact resistance< 10 mΩ
Inductance0.6 mH / km
Capacitance82 nF / km
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityGrip: UL 94
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
cable, movable installation: -20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Cable codeLi FY 11Y 2 x 0.34
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Sleeve connectorDiecast zinc
Core insulationPVC
Cableextra-fine wire, flexible
Sheath diameter∅ 4.8 mm
Bending radius> 15 x cable diameter, movable installation
> 10 x cable diameter, fixed installation
Colorblue
Cores2 x 0.34 mm2
Conductor construction42 x 0.1 mm ∅
LengthL1 m
Mass37.08 g
Flammability
Contact carrier94 HB
Housing94 V-2