Select Your Country

Go to global website

REF-H51x72 Reflector

Reflector, rectangular 51 mm x 72 mm, mounting holes

Key Benefits at a Glance

  • Mounting holes for simple installation
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-H51x72

Construction typerectangular
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
MaterialPMMA
Dimensions
Height7.5 mm
Width51 mm
Length72 mm
Mountingmounting holes