Select Your Country

Go to global website

OMH-VDM18-01 Mounting Aid

Mounting accessory, distance measuring devices Series VDM18

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-VDM18-01

MaterialStainless steel
Massapprox. 24 g
Dimensions
Height48.5 mm
Width19 mm
Length50.97 mm
MountingMounting accessories included
SeriesVDM18