Select Your Country

Go to global website

REF-H30x61 Reflector

Reflector with mounting holes

Key Benefits at a Glance

  • Mounting holes for simple installation
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-H30x61

Construction typerectangular
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
MaterialPMMA
Dimensions
Height8.7 mm
Width30 mm
Length81 mm
Mountingmounting holes