Select Your Country

Go to global website

OMH-WTS10-01 Mounting Aid

Mounting bracket for sensors of WTS10 series

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-WTS10-01

Accessories providedIncl. 2 x compressed air connection for 4 mm hose diameter
Incl. 4 x fixing screws M4 x 25 for sensor WTS10
Mech. capacityMax. tong pressure of 5KN
MaterialAluminum / steel
Mass523 g
Dimensions
Height55 mm
Width70 mm
Length99.7 mm
SeriesWTS10