Select Your Country

Go to global website

NO LONGER FOR SALE

Adaptor plate new VariKont Adapter plate

Adapter plate

Key Benefits at a Glance

  • Simple and fast mounting
  • Suitable for VariKont sensors
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of Adaptor plate new VariKont

CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Housing materialPA 6 Grivory GVN-35H
Material
Mounting screw4 units, screw M5 X 20 DIN912 A2
Dimensions
Height7.5 mm
Width47.5 mm
Length94 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.