Select Your Country

Go to global website

UC500-D1-3K-V7 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Specially for level monitoring in vessels
  • Large operating voltage range
    10 V DC ... 250 V DC
    20 V AC ... 250 V AC
  • 3 relay outputs
  • Parameter assignment via DIP-switches
  • Temperature compensation
  • Cable socket included with delivery

Show more

Product Compliance: Europe – CE
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of UC500-D1-3K-V7

Sensing range60 ... 550 mm
Dead band0 ... 60 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 380 kHz
Response delay> 10 s, relay
< 1 s, LEDs
LED redLED 1: overfill indication
LED 4: underfill indication
LED green/yellowLED 2: overfill warning and normal operation
LED 3: normal operation and underfill warning
DIP switchsetting of the switch points/operating modes
Operating voltageUB10 ... 250 V DC
20 ... 250 V AC , 47 ... 63 Hz
No-load supply currentI0< 30 mA with UB = 30 V DC
< 110 mA at UB = 10 V DC
< 25 mA at UB = 220 V AC
Output type3 relay outputs, normally open/closed, selectable
Range hysteresisH20 mm
Contact loadingmax. switchable power: 250 V AC/30V DC, 3 A (resistive load)
max. switchable voltage: 250 V AC/125 V DC
Life spanElectrical: 105 switching cycles at resistive load
(3 A/250 V AC or 3 A/ 30 V DC)
min. contact load: 10 mA / 5 V DC
mechanical: 20 x 106 switching cycles
Temperature influence< 4 %
Fusing≤ 3 A Slow-blow fuse per output in accordance with IEC 60127-2 Sheet 5 required. Recommendation: after a short circuit, check that the device is functioning correctly.
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
CCC approvalself-declaration
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP65
ConnectionFemale connector, V7 (7-pin), 90°
Wire cross section: ≤1.5 mm2
cable diameter ∅7 ... 9 mm
Material
Housingcover: PC
housing: PBT
threaded flange: stainless steel
installation connector/cable socket: PETP
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass700 g
Dimensions
Length107 mm
Diameter75 mm
NoteIn case of loss or damage, the cable socket must be replaced by an identical cable socket (type V7-W) from Pepperl+Fuchs!