Select Your Country

Go to global website

NO LONGER FOR SALE

OMH-21 30mm-screws Mounting aid

Mounting bracket

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-21 30mm-screws

Materialpowder coated steel
Massapprox. 175 g
Dimensions
Height107.5 mm
Width33 mm
Length115 mm
MountingMounting accessories included
SeriesRL23
RL28
RL29
Safety SeriesSLA20
SLA28
SL29, SLA29