Select Your Country

Go to global website

KF-CP Coding Pin

Red coding pins, packaging unit: 20 x 6

Key Benefits at a Glance

  • Coding of K-System terminal blocks
  • Coding of LB/FB-System front sockets
  • Packaging unit: 20 x 6 coding pins
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of KF-CP

Materialinsulating material
Colorred
Massapprox. 1 g per coding pin
Dimensions0.5 x 2 x 8 mm (0.02 x 0.08 x 0.3 inch)
Packing unit120 item(s) (20 x 6 items)