Select Your Country

Go to global website

RC10-14-N3-Y115614 Inductive Ring Sensor

Key Benefits at a Glance

  • 10 mm inside diameter
  • Bistable
  • Direction detection

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of RC10-14-N3-Y115614

Switching functionNormally closed (NC)
Output typeNAMUR, bistable
Inside diameter10 mm
Measuring cylinder
Diameter1/8" (3.175mm)
Measuring coneCarboloy
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Operating voltageUB5 ... 25 V
HysteresisHtyp. 1 %
Reverse polarity protectionreverse polarity protected
Current consumption
Traverse B3 mA
Passage B UB=8V≥ 3 mA
Passage B UB=10V≥ 4.2 mA
Traverse A1 mA
Passage A UB=10V0.5 ... 1 mA typ. 0.9 mA
Passage A UB=8V0.5 ... 0.95 mA typ. 0.8 mA
Time delay before availabilitytv≤ 5 ms
MTTFd2140 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
ATEX approval
Equipment protection level GbPTB 99 ATEX 2128 X
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Connection typecable
Housing materialPBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter2.6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorblue
Number of cores2
Core cross section0.14 mm2
LengthL5 m
Dimensions
Height32 mm
Width26 mm
Length30 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.