Select Your Country

Go to global website

V7-W Cable Socket

Cable socket, field-attachable, 6-pin and PE

Key Benefits at a Glance

  • Transparent hood
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V7-W

Number of pins6 + PE
Connection 1socket
Construction type 1angled
Colorgrey
Operating voltageUBmax. 253 V AC/DC
Operating currentIBmax. 10 A
Volume resistance< 5 mΩ
Standard conformity
Insulation coordinationDIN EN 60664-1
Degree of protectionIEC 60529
StandardsDesign standard DIN EN 175201-804
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
note derating
Contact elementsspring-loaded contact socket
Degree of protectionIP65
Connectionscrew terminals 0,5 ... 1.5 mm2
PG11 cable gland
Material
ContactsCuZn
Contact surfaceAg
HousingPA 6 GF30
cover PA T
BodyPET
Slotted nutPA 66
SealNBR
Mounting screwPA 6 GF
Cable
Sheath diameter7 mm ... 9 mm
Mass72 g
FlammabilityEnclosure: UL 94 HB
contact carrier: UL 94 V-0
cover: UL 94 HB
pressure screw: UL 94 HB
coupling nut UL 94 V-2