Select Your Country

Go to global website

UGB-18GM50-255-2E3-150MM-V15-Y Splice Detection Sensor

Key Benefits at a Glance

  • Ultrasonic system for splice detection
  • Sensor with mounting bracket, preassembled
  • Insensitive to printing, colors, and shining surfaces
  • Very high processing speeds are possible.
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UGB-18GM50-255-2E3-150MM-V15-Y

Sensing range20 ... 60 mm , optimal distance: 45 mm
Transducer frequency255 kHz
LED greenDisplay: readiness
LED yellowDisplay: splice detected
LED redindication: no sheet detected (Air)
Operating voltageUB18 ... 30 V DC , ripple 10 %SS
No-load supply currentI0< 60 mA
Time delay before availabilitytv< 500 ms
Input typeTeach-In input
0-level: -UB ... -UB + 1V
1-level: +UB - 1 V ... +UB
Pulse length≥ 500 ms
Impedance≥ 10 kΩ
Output type2 switch outputs PNP, NC
Rated operating currentIe2 x 100 mA , short-circuit/overload protected
Voltage dropUd≤ 3 V
Switch-on delayton≤ 600 µs
Switch-off delaytoff≤ 600 µs
Pulse extension≥ 120 ms programmable
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Connection typeCable connector M12 x 1 , 5-pin with PVC Cable, 150 mm
Degree of protectionIP67
Material
Housingnickel plated brass; plastic components: PBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass150 g
Dimensions
Length53 mm
Diameter18 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.