Select Your Country
UB6000-F42-I-V1-Y220443 Ultrasonic Sensor
Single head system
Key Benefits at a Glance
- Analog output 4 mA ... 20 mA
- Extremely small unusable area
- Temperature compensation
- Synchronization options









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UB6000-F42-I-V1-Y220443
| Measuring range | 400 ... 6000 mm | |
| Sensing range | 350 ... 6000 mm | |
| Dead band | 0 ... 350 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 65 kHz | |
| Response delay | approx. 650 ms |
| LED green | Power on | |
| LED yellow | object in evaluation range | |
| LED red | error |
| Operating voltage | UB | 10 ... 30 V DC , ripple 10 %SS |
| No-load supply current | I0 | ≤ 60 mA |
| Synchronization | bi-directional 0 level -UB...+1 V 1 level: +4 V...+UB input impedance: > 12 KOhm synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms | |||||||
| Synchronization frequency | ||||||||
| ||||||||
| Output type | 1 analog output 4 ... 20 mA | |
| Resolution | 0.7 mm | |
| Deviation of the characteristic curve | ± 1 % of full-scale value | |
| Repeat accuracy | ± 0.1 % of full-scale value | |
| Load impedance | 0 ... 300 Ohm | |
| Temperature influence | ± 1 % of full-scale value |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, Class 2 Power Source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug M12 x 1 , 4-pin | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Connection | 4-pin, M12 x 1 connector | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 330 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Output | evaluation limit A1: 400 mm evaluation limit A2: 6000 mm rising ramp | |
| Beam width | wide sound lobe |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.




