Select Your Country

Go to global website

CBL-PUR-BK-16x050/3x100-50M Bulk Raw Cable

Cable, PUR/PVC, 19-core black, drag-chain-suitable, oil resistant

Key Benefits at a Glance

  • Suitable for drag chains and abrasion resistant
  • Free of paint wetting interfering substances
  • Oil resistant
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of CBL-PUR-BK-16x050/3x100-50M

Operating voltageUBmax. 300 V AC/DC
FlammabilityDIN EN 50265-2-1
Oil resistanceDIN VDE 0472-803
Ambient temperature
Cable, fixed installation-40 ... 90 °C (-40 ... 194 °F)
Cable, flexing-5 ... 80 °C (23 ... 176 °F)
Pollution degree3
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter10.5 mm ± 0.2 mm
Bending radius> 10 x cable diameter, movable installation
> 7.5 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 9005)
Number of cores19
Core cross section16 x 0.5 mm2 + 3 x 1 mm2
Cores colorCore 1: brown
Core 2: blue
Core 3: green/yellow
Core 4: white
Core 5: green
Core 6: yellow
Core 7: grey
Core 8: pink
Core 9: red
Core 10: black
Core 11: violet
Core 12: grey/pink
Core 13: red/blue
Core 14: white/green
Core 15: brown/green
Core 16: white/yellow
Core 17: yellow/brown
Core 18: white/grey
Core 19: grey/brown
Core construction28 x 0.15 mm ∅ + 56 x 0.15 mm ∅
LengthL50 m
Mass183.7 kg/km
Cable codeLi YY 11Y-HF
Drag chain suitability
Drag chain cyclesmin. 1500000
Motion velocitymax. 2 m/s
Traverse distancemax. 2 m
Mass9382 g
PWIS freeyes
Cable
SheathingPUR
Coresbare copper (Cu)
Core insulationPVC
Chemical resistancegood
Oil resistanceyes
Flammabilityflame-resistant