Select Your Country

Go to global website

NO LONGER FOR SALE

CMCA* Corrosion Monitoring CorrTran AQUA

Key Benefits at a Glance

  • Please see Metal Samples for purchase: http://www.alspi.com
  • Corrosion can now be a multivariable process control signal
  • No more reactive "coupon" corrosion monitoring
  • Install in an existing coupon rack
  • 2-wire, 4 mA ... 20 mA transmitter, HART interface
  • General corrosion, localized corrosion (pitting), and conductance monitoring via HART
  • Optional local LCD

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CMCA*

Measured variablecorrosion (general and localized) and conductance
Electrical connection4 ... 20 mA with HART, 2-wire
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F) (with display: -10 °C ... 50 °C [14 °F... 122 °F])
Process conditions
Process temperaturestainless steel probe: max 260 °C (500 °F)
epoxy glass probe: max. 65 °C (149 °F)
Process pressure (static pressure)stainless steel probe max:
- adjustable: 102 bar (1500 psi)
- fixed: 206 bar (3000 psi)
epoxy glass probe:
- max: 7 bar (100 psi)
Flowmax. 6.1 m/s (20 fps) (finger electrodes)
Degree of protectionIP66, NEMA 4X
Massapprox. 500 g, transmitter housing
(approx. 600 g with display)
Materialhousing: ABS
probes: stainless steel 1.4401/316L or epoxy glass, fill material epoxy
end cap seal: glass or epoxy
electrode material: see references to Electrode material guide
o-ring: Viton (standard) or Kalrez (on request)

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.