Select Your Country

Go to global website

NBB2-V3-US Inductive Sensor

Key Benefits at a Glance

  • Sensing range 2 mm
  • 2-wire AC/DC
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBB2-V3-US

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn2 mm
Installationflush mountable
Output polarityAC/DC
Reduction factor rAl 0.5
Reduction factor rCu 0.46
Reduction factor r304 0.9
Reduction factor rSt37 1
Reduction factor rBrass 0.8
Operating voltage DCUB10 ... 140 V
Operating voltage ACUB20 ... 140 V
Switching frequencyf25 Hz
Reverse polarity protectionno
Short-circuit protectionno
Voltage dropUd≤ 7 V
Operating currentIL5 ... 200 mA max
Off-state currentIr≤ 0.8 mA
Switching state indicatorLED, red
Standard conformity
StandardsEN IEC 60947-5-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Cable
MaterialPUR
Colorblack
Number of cores2
Core cross section0.25 mm2
LengthL2 m
Dimensions
Height10 mm
Width16 mm
Length28 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.