Select Your Country

Go to global website

V15S-G-0,3M-PUR-WAGO Connecting Cable

Connecting cable with plug M12, 5-pin, PUR cable with WAGO terminals

Key Benefits at a Glance

  • Immunity to vibration, with mechanical latching
  • Knurled nut suitable for tool assembly
  • Gold-plated and machined contacts
  • Halogen-free
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15S-G-0,3M-PUR-WAGO

Number of pins5
Connection 1plug
Construction type 1straight
Threading 1M12
Operating voltageUBmax. 48 V AC / 60 V DC
Test voltage> 1500 V eff AC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
Standard conformity
Specificationconnector M12 x 1 : IEC 61076-2-101
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
cable, movable installation: -20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Pin diameter1 mm
Degree of protectionIP20
ConnectionWAGO terminal
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, green
CablePUR
Sleeve connectorDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅4.8 mm
Bending radius> 10 x cable diameter, movable installation
Colorgrey
Cores5 x 0.34 mm2
Conductor construction19 x 0.15 mm ∅
LengthL0.3 m
Mass46 g
Flammability
Contact carrier94 HB
Housing94 V-2