Select Your Country

Go to global website

V1-W-0,5/2,5M-PUR-V1-G Connecting Cable

Connecting cable, spiral cable

Key Benefits at a Glance

  • Flexible spiral cable
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
  • Halogen-free
  • Degree of protection IP67 / IP68 / IP69K

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-W-0,5/2,5M-PUR-V1-G

Number of pins4
Connection 1socket
Construction type 1angled
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2M12
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Contact resistance< 10 mΩ
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
Cable: -40 ... 80 °C (-40 ... 176 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, green
CablePUR
Slotted nutDiecast zinc
Sleeve connectorDiecast zinc
Core insulationPP
Cable
Sheath diameter∅ 4.8 mm
Colorgrey
Cores4 x 0.34 mm2
Conductor construction19 x 0.15 mm ∅
LengthL0.5 ... 2.5 m
Mass186.8 g
Flammability
Contact carrier94 HB
Housing94 V-2