Select Your Country

Go to global website

OMH-F10-ML100 Mounting Aid

Mounting aid for ML100 series

Key Benefits at a Glance

  • Adapter for ML100 sensors for the exchange of OBS6000-F10
  • Possible adjustment of the ML100: straight and left
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-F10-ML100

MaterialMetal sheet (steel), zinc-plated
Massapprox. 20 g
Dimensions
Height25 mm
Width24.9 mm
Length42 mm
MountingMounting accessories included
SeriesML100