Select Your Country

Go to global website

V12-G-YE5M-PVC-18 Connection Cable With Socket

Connection cable with socket, 1/2" - 20 UNF, 3-pin, PVC cable

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
  • Degree of protection IP68 / IP69K
  • Suitable for 2-, 3- and 4-wire technology

Show more

Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V12-G-YE5M-PVC-18

Number of pins3
Connection 1socket
Construction type 1straight
Threading 11/2"
Connection 2cable end
Operating voltageUBmax. 300 V DC
Test voltage> 1500 V eff AC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
for temperatures over 80 °C (176 °F) reduced elongation at tear
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP68 / IP69K
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU , yellow
CablePVC
Slotted nutDiecast zinc
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅5.9 mm
Bending radius> 10 x cable diameter, appropriate for conveyor chains
Coloryellow
Cores3 x 0.75 mm2
Conductor construction42 x 0.15 mm
LengthL5 m
Mass306 g