Select Your Country

Go to global website

V1/V3-LABELHOLDER Cable Marking Sleeve

Cable marking sleeve

Key Benefits at a Glance

  • Halogen-free
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1/V3-LABELHOLDER

Length23 mm
Colorclear
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Cable diameter4.2 ... 5.6 mm
MaterialTPE

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.