Select Your Country

Go to global website

NBN8-F1-A0-V31 Inductive Sensor

Key Benefits at a Glance

  • 8 mm non-flush
  • 4-wire DC
Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN8-F1-A0-V31

Switching functioncomplementary
Output typeNPN
Rated operating distancesn8 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 6.48 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.45
Reduction factor r304 0.7
Reduction factor rBrass 0.55
Output type4-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 1400 Hz
HysteresisHtyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Rated insulation voltageUBIS60 V
Operating currentIL0 ... 250 mA
Off-state currentIr0 ... 0.01 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 15 mA
Switching state indicatorLED, yellow
MTTFd1530 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi60 V
Rated impulse withstand voltageUimp800 V
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 250 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialPA
Sensing facePA
Degree of protectionIP67
Connector
ThreadingM8 x 1
Number of pins4
Tightening torque, fastening screwsThreading M3 ≤ 1.1 Nm
Dimensions
Height40 mm
Width12 mm
Length26 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.