Select Your Country

Go to global website

NEN40-30GM60-E0 Inductive Sensor

Key Benefits at a Glance

  • 40 mm non-flush
  • Increased operating distance
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NEN40-30GM60-E0

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn40 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 32.4 mm
Reduction factor rAl 0.42
Reduction factor rCu 0.37
Reduction factor r304 0.78
Output type3-wire
Installation conditions
Ain aluminum: 25 mm
in steel 1.0037 (St37): 35 mm
in brass 25 mm
in stainless steel 20 mm
B55 mm
C120 mm
F150 mm
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 100 Hz
HysteresisH≤ 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.1 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 10 mA
Switching state indicatorLED, yellow
MTTFd211 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialchromium plated brass
Sensing facePBT
Degree of protectionIP67
Cable
MaterialPVC
Colorgrey
Number of cores3
Core cross section0.34 mm2
LengthL2 m
Dimensions
Length60 mm
Diameter30 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.