Select Your Country

Go to global website

GUB/WE-TVCC Camera Enclosure

Key Benefits at a Glance

  • Aluminum alloy
  • Ex d and Ex tb certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • 3 enclosure size options
  • Flexible adaption for many CCTV cameras
  • Thermo-resistant tempered glass window
  • Degree of protection IP67

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN

Technical data of GUB/WE-TVCC

Operating voltage1500 V DC / 1000 V AC max. for ATEX / IECEx
Operating currentIB1000 A max.
Enclosure coverthreaded round cover
Cover fixingflamepath thread
Degree of protectionIP66 (IP66/IP67 with O-ring)
Cable entrysee data table
Defined entry areasee data table
Material
Enclosurealuminum alloy
Glassthermo-resistant tempered glass
Finishpainted grey
Masssee data table
GroundingM6 external/M5 internal grounding point
Ambient temperature-50 ... 60 °C (-58 ... 140 °F)
-20 °C ... 60 °C (-4 °F ... 140 °F) GUB*5* and GUBX*5*
EU-type examination certificateINERIS 14 ATEX 0035X
MarkingEx-Hexagon [Ex] II 2 GD
Ex d IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx INE 14.0042X
Degree of protectionEN 60529
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriessee data table

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.