Select Your Country

Go to global website

OMH-ML300-01 Mounting Aid

Bracket for mounting ML300 series sensors

Key Benefits at a Glance

  • Mounting accessories for ML300 series sensors
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-ML300-01

MaterialZinc plated steel
Massapprox. 13 g
Dimensions
Height16.5 mm
Width33 mm
Length42 mm
MountingMounting accessories included
SeriesML300