Select Your Country

Go to global website

VMA-2+P/D2 Valve Connector

Valve connector Form A, non pre-wired

Key Benefits at a Glance

  • Valve connector according EN 175301-803 A/ISO 4400 (previously DIN 43650)
  • Built-in LED, as operating and function indicator
  • Freely selectable cable outlet due to rotating insert
  • Seal included in the scope of delivery
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VMA-2+P/D2

Number of pins2 + PE
Connection 1Valve connector DIN
Construction type 1angled
LED redOperating display
Operating voltageUB24 V DC
Operating currentIBmax. 16 A
Volume resistance< 10 mΩ
Suppressiondiode
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
Degree of protectionIP67
ConnectionValve connector Form A
Screw terminals for 0.75 mm2 ... 1.5 mm2
M16 cable gland
Material
ContactsCuZn ; CuSn
Contact surfaceCuSn
BodyPA, transparent
SealNBR
Cable
Sheath diameter4 ... 9 mm
Mass26.96 g