Select Your Country

Go to global website

OMH-ML100-S1 Mounting Aid

Mounting bracket

Key Benefits at a Glance

  • Simple installation
  • Robust construction
  • Secure mounting
  • Mounting head and foot may be independently rotated through 360°
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-ML100-S1

Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Massapprox. 99 g
Dimensions
Height45.75 mm
Width32 mm
Length60 mm
NoteFor ML100 Series photoelectric sensors
Mounting hardware included
SeriesML100

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.