Select Your Country

Go to global website

ST 128 Connecting Cable

Double-ended cordset, M9 to M9, PUR cable, 4-pin

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ST 128

Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M9
Connection 2plug
Construction type 2straight
Threading 2M9
Operating voltageUBmax. 125 V DC
Operating currentIBmax. 3 A
Volume resistance< 3 mΩ
Ambient temperatureBody: -40 ... 85 °C (-40 ... 185 °F)
Cable: -25 ... 70 °C (-13 ... 158 °F)
Pollution degree1
Degree of protectionIP40
Cable codeLi 12Y 11Y 4 x 0.14
Material
ContactsCuSn
Contact surfaceAu
BodyPA , black
Core insulationTPE-E
Cable
Sheath diameter∅ 4 mm
Colorblack
Cores4 x 0.14 mm2
Conductor construction18 x 0.1 mm ∅
LengthL0.75 ... 3 m
Mass121.8 g