Select Your Country

Go to global website

LB9182A Separation Wall

Separation wall for mounting on LB backplanes, color: green

Key Benefits at a Glance

  • Isolation acc. to IEC 60079-11
  • For LB backplanes
  • Color green
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of LB9182A

Descriptionseparation wall for mounting on LB backplanes with or without label carrier
MaterialPolycarbonate (PC)
Massapprox. 92 g
Dimensions
Height94 mm
Width3.3 mm
Depth136 mm
Packing unit5 item(s)