Select Your Country

Go to global website

V45-G-2M-PVC-ABG-USB-G Adapter Cable

Adapter cable, RJ50 to USB

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V45-G-2M-PVC-ABG-USB-G

Number of pins4
Connection 1Male connector
Construction type 1straight
Connection 2Male connector
Construction type 2straight
Core cross-section0.14 mm2
ConnectionUSB-Male Connector Typ A (Standard)
RJ-50 , 10-pin
Cable
Colorgrey
Cores4 x 0.14 mm2
Shieldgrid
LengthLapprox. 1.8 m
Massapprox. 67 g