Select Your Country

Go to global website

V45-G-2M-PVC-SUBD9 Adapter Cable

Adapter cable, RJ50 to RS-232

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V45-G-2M-PVC-SUBD9

Number of pins6
Connection 1Male connector
Construction type 1straight
Connection 2Male connector
Construction type 2straight
Input voltage5 V DC
Core cross-section0.14 mm2
ConnectionRS 232: 9-pin Sub-D socket
Supply voltage: 5.5 mm hollow socket
RJ-50 , 10-pin
Cable
Colorblack
Cores6 x 0.14 mm2
Shieldgrid
LengthLCoiled Cable: 1.7 m / 3,3 m stretched
Massapprox. 170 g