Select Your Country

Go to global website

USB-G-1M-PVC-ABG-USBB-G Adapter Cable

Adapter cable, USB to mini USB

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of USB-G-1M-PVC-ABG-USBB-G

Number of pins4
Core cross-section0.14 mm2
ConnectionUSB-Male Connector Typ A (Standard)
Mini USB , Type B
Cable
Colorgrey
Cores4 x 0.14 mm2
LengthLapprox. 1.4 m
Massapprox. 42 g