Select Your Country

Go to global website

REF-VDM05 Reflector

Reflector for distance measurement devices

Key Benefits at a Glance

  • Reflector with measuring range up to 250 m
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-VDM05

Construction typerectangular
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
MaterialPMMA reflectors metal base
Dimensions
Height5.6 mm
Width700 mm
Length700 mm
Mountingmounting holes
SeriesVDM70