Select Your Country

Go to global website

REF-A60 Reflector

Reflector, rectangular 40 mm x 60 mm, mounting holes, self-adhesive

Key Benefits at a Glance

  • Self-adhesive mounting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-A60

Construction typerectangular
Ambient temperature-30 ... 65 °C (-22 ... 149 °F)
MaterialPMMA/ABS
Dimensions
Height7.5 mm
Width40 mm
Length60 mm
Mountingself-adhesive and mounting hole